ANSI robot standard / Safety category compliant
SEL-TD is equipped with a 3-position enable switch compatible with ANSI robot standard. In addition, the emergency stop switch is able to respond to safety category class 4 by making circuits redundant.
(List of all Teach Pendant Catalogs)
Improved environmental resistance
(Protective structure IP54)
Due to IP54's protective structure, use in hostile environments is possible, where the likes of dust and water spray are present.
Expanded range of safety functions
Can be used outside Japan due to CE/UL standard compatibility.
SEL Controller Teaching Box
Item
|
Details
|
|||
---|---|---|---|---|
Model
|
SEL-T
|
SEL-TD
|
SEL-T-J
|
SEL-TD-J
|
Connector Converter Cable (*1)
|
Not Required
|
Attached
|
||
3-Position Enable Switch
|
No
|
Yes
|
No
|
Yes
|
ANSI Specification
|
Non-Compliant
|
Compliant
|
Non-Compliant
|
Compliant
|
CE Mark, UL Specification
|
Compliant
|
|||
Corresponding Controller (*2)
|
XSEL / TT (Excluding J/JX Type)
|
PSEL / ASEL / SSEL / XSEL / TT (*Excluding J/JX Type)
|
||
Position Input
|
O
|
|||
Programming Input
|
O
|
|||
Parameter Rewrite
|
O
|
|||
Each Type of Stator
|
O
|
|||
Display
|
20 Characters x 4 Lines
|
|||
Operating Ambient Temperature % Humidity
|
0~40C 10-90%RH (Non Condensing)
|
|||
Protective Structure
|
IP54
|
|||
Cable Length
|
5m
|
|||
Mass
|
Approx. 0.4kg (Excluding Cable)
|
(*1) A connector converter cable is required when connecting SEL-T/SEL-TD to PSEL, ASEL, SSEL. Connector converter cable type: CB-SEL-S J002 (Cable length: 0.2m)
(*2) XSEL-J / JX type controller cannot be used.