SCON Type C
The SCON is a position controller for the ROBO Cylinder® RCS2 series actuator. Various control functions are combined into a single unit.
There are two types of SCON controllers: standard specifications in which operation is performed via PIO or pulse train input, and network specifications for operation via connection to a field network.
Incremental and absolute specifications are available for both types. However, only incremental specified operations are available when operating via the pulse train input.
Type | C | ||||||||
Name | Standard | Network connection specifications (optional) | |||||||
External View | ![]() |
||||||||
Description | Positioning mode, Teaching mode, Solenoid Valve Mode |
Pulse train mode | DeviceNet Connection specifications |
CC-Link Connection specifications |
ProfiBus Connection specifications |
||||
Position point | Max. 512 points | (−) | Max. 512 points | ||||||
I/O type symbol | NP/PN | DV | CC | PR | |||||
Compatible encoder | Incremental | Absolute | Incremental | Incremental | Absolute | Incremental | Absolute | Incremental | Absolute |
*Always use a noise filter for power supplies.
(Caution) Note that with the network specifications, neither control via pulse train nor PIO is available.
See the ROBO Cylinder Controller List
For more information, please refer to the SCON Position Controller pdf.