ROBO Cylinder Electric Gripper and Rotary Type Actuators
Vertical Grippers: RCD, RCP2, RCP4 Gripper Series
Vertical Gripper, Lever Type: RCP2-GRLS, RCP4-GRLM/GRLL/GRLW
RCP2 Electric Pulse Motor 2 Finger Gripper
RCP2 Pulse Motor 3 Finger Lever Type Electric Gripper
RCP2 Pulse Motor 3 Finger Slide Type Electric Gripper
RCP2 Pulse Motor Rotary Type Electric Actuator
200V Servo Motor Electric Gripper
200V Servo Motor Rotary Electric Actuator
RCS2-RT6R 200V Servo Motor Reversing Rotary Electric Actuator
RCS2-RT7R 200V Servo Motor Reversing Hollow Shaft Rotary Electric Actuator
Also see...
NEW ROBO Cylinder Rotary Type: RCP2CR-RT/RCP2W-RT
*Cleanroom Type and Dust-proof Type Now Available
Catalog #: CJ0223-1A-UST-1-0415 (2.8 MB)
Pages: 16
Cleanroom Type and Dust-proof/Splash-proof Type are now added to the lineup of the rotary type actuators.
NEW RCP2CR-GR/RCP2W-GR Catalog
*Cleanroom Type and Dust-proof Type Now Available
Catalog #: CJ0218-1A-UST-1-0315 (2.5 MB)
Pages: 12
Cleanroom type and Dust-proof type are now added to the lineup of the two-fingered gripper RCP2-GRS/GRM and three-fingered gripper RCP2-GR3SS/GR3SM series
Direct Drive Motor DD < 2nd edition >
Catalog #: CJ0199-2A-UST-1-0814 (1.9 MB)
Pages: 12
The Direct Drive Motor is a rotary actuator that directly drives a rotary table with a motor without using any speed reducing mechanism such as a belt or reduction gears. Eliminating the speed reducing mechanism explains why high speed and excellent response can be attained with such a compact frame.
Latest Additions—High Torque Type, Large Hollow Bore Type, High Resolution Type
1. High Speed, High Acceleration/Deceleration, High Payload
2. Index Absolute Type or Multi-rotation Absolute Type Can be Selected