West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator

RCS2 Small/Medium-Sized Electric Actuators

Operating on a 100/200-V Power Supply

RCA ROBO Cylinder Compact Slider Electric Actuator - IAI Intelligent Actuator




 
Please click " Note for Discontinuation of RCS2-F5D series" for the details.
* Note for discontinuation of RCS2-F5D and the replacement model.
 
Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
 
* Note:
Now Battery-less Absolute Encoder type is added to
RCS3P-SA8C, -SA8R, -SS8C, -SS8R,
RCS3PCR-SA8C, -SS8C

 

Series Features

Maximum speed of 1,000 mm/s, maximum load capacity of 60 kg, and maximum stroke of 1,000 mm

  • The built-in 200-V servo motor enables high-speed transfer of fairly heavy works.
  • Support for a combination of three or more axes if a XSEL controller is used

  • Use a XSEL controller capable of controlling up to six axes, to operate multi-axis configurations as well as systems combing single-axis/cartesian robots.
  • Select a desired motor installation method from three types of coupling, built-in (direct coupling) and reversing (except for certain models)

  • Three motor installation methods are available, so you can select an optimal method based on ease of maintenance, installation space, etc.



  • Usage Example

    The RCS2 series electric actuator can be used under operating conditions inside the shaded range shown in the graphs below. *The following graphs are provided for reference only. Check the exact values of maximum speed and load capacity for each model using the ROBO Cylinder General Catalog 2006.

    RCA Compact Electric Actuator Horizontal Vertical Load Capacity Graph - IAI Intelligent Actuator



    Part Number Overview

    Click on image to enlarge
    [singlepic id=3 w=500 h=388 float=center]



    Direct Coupling Built-In Motor Electric Rod Actuator
    Coupling Motor Electric Rod Actuator
    Direct Coupling Built-In Motor Compact Electric Rod Actuator
    Motor Reversing Electric Rod Actuator
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Linear Electric Actuator for Industrial Automation
    Single Guide Direct Coupling Built-In Motor Electric Rod Actuator
    Single Guide Coupling Motor Electric Rod Actuator
    Double Guide Direct Coupling Built-In Motor Electric Rod Actuator
    Double Guide Coupling Motor Electric Rod Actuator
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation
    Linear Electric Actuator Industrial Robot Automation
    Direct Coupling Built-In Motor Electric Slider
    Coupling Motor Electric Slider
    Coupling Steel Base Electric Slider
    Motor Reversing Electric Slider
    Motor Reversing Steel Base Electric Slider
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation
    Servo Motor Arm Type Electric Actuator
    Servo Motor Flat Type Electric Actuator
    Linear Electric Actuator Industrial Robotic Automation
    Linear Electric Actuator Industrial Robotic Automation



    For more information, please refer to the Introduction to New ROBO Cylinder 2 Product Catalog

    Shares
    Share This