West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder RCS2 Series Electric Actuator

Ultra-High Thrust Type Electric Actuator

ROBO Cylinder RCS2 Series Ultra High Thrust Electric Actuator - IAI Intelligent Actuator

  • Provides a maximum pressing force of 2T (19600 N) and position repetition precision of +/-0.01mm.
  • Thanks to the ball spine, the rod can handle both radial and rotating loads.
  • Can transport a maximum of 500 kg horizontally or 300 kg vertically.
  • For the operation method, both a positioner and pulse string control are supported.

Download Catalog


The RCS2-RA13R Ultra-High Thrust Electric Actuator provides a maximum pressing force of 2T (19600 N) and position repetition precision of +/-0.01mm.

The RCS2-RA13R Ultra-High Thrust Electric Actuator provides a maximum of 2T (19600 N) pressing force, greatly improving the thrust compared to previous electric actuators. This makes it possible to use this even for work such as press fitting and staking that require powerful pressing force. Also, speed adjustment during movement, height management during press fitting, and other such adjustments that were difficult with mechanical presses and hydraulic presses can be made easily by just changing the variables.

Usage Examples

ROBO Cylinder RCS2 Ultra High Thrust Usage Example Image, Electric Actuator - IAI Intelligent Actuator


Thanks to the ball spine, the rod can handle both radial and rotating loads.

ROBO Cylinder RCS2 Ultra High Thrust Ball Spline Shaft, Electric Actuator - IAI Intelligent Actuator Because a ball spline is used as the rotation stopper for the rod, if the load is light, the rod can handle both radial and rotational loads without the necessity to add a guide mechanism.


The RCS2-RA13R Ultra-High Thrust Electric Actuator can transport a maximum of 500 kg horizontally or 300 kg vertically.

ROBO Cylinder RCS2 Ultra High Thrust Brake, Electric Actuator - IAI Intelligent Actuator The rated high thrust of 10211 N makes it possible to transport work of 500 kg* horizontally or 300 kg vertically. When the optional holding brake is installed, it can be set so that when the unit is used vertically and the power is switched off, the rod does not descend and interfere with peripheral equipment. *This horizontal transport is for when an external guide is attached and the electric actuator is used for thrust.


For the operation method, both a positioner and pulse string control are supported.

The controller supports both positioner operations, in which the unit is moved by just specifying the desired position number, and pulse string control, which allows the customer to freely change the moving position, speed, and acceleration and deceleration. Direct connection to DeviceNet, CC-Link, and ProfiBus is also possible. **The field network is an option setting. *Pulse string control through a field network is not possible.


For more information, please refer to the RCS2-RA13R Ultra High Thrust Electric Actuator Catalog

Shares
Share This