IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470
ROBO Cylinder - IAI Intelligent Actuator

ROBO Cylinder RCP2 Series

Next Generation of the Popular RCP Series!

Robo Cylinder fom Intelligent Actuator.
  • High Precision, High Rigidity, and High Functionality
  • Electric actuator utilizing a ballscrew, linear guide, and stepper motor.
  • Can help raise your production efficiency level and save you 67% in running costs compared with pneumatic cylinders.
  • Gives you more flexibility for your application needs with two new width sizes, the 73mm Slider type and the 35mm Rod type.
  • Allows multi-point positioning of up to 64 points.
  • Features technological improvements in all areas, such as lower operating noise, ease of use, and ease of maintenance.
  • Designed to operate in environments with dust and water splash with new IP65 models.

Moves Made Simple

Moves Made Simple
Maximum positioning of 64 points is possible with the new controller. Highly advanced operations are possible, such as "on-the-fly" speed adjustments.

Smaller Controller Footprint

Smaller Controller Footprint
At approximately 1/2 the size of its previous RCP-C controller, the new controller is ideal for mounting in areas with limited available space.

Increased Payload

Increased Payload
The new aluminum-based 73mm Slider type allows for a 3 fold increase in payload capability over its previous maximum payload (with the 58mm type).

Small Actuator Footprint

Small Actuator Footprint
The new super-compact 35mm x 35mm Rod Type is designed to maximize its surrounding space constraints.


Slider Type


Straight Type SA5, SA6, SA7, SS, SM

Straight Type SA5, SA6, SA7, SS, SM (Basic specifications)
Max. Stroke 1000 mm
Max. Horizontal Payload 55 kg (differs according to speed)
Max. Vertical Payload 20 kg (differs according to speed)
Max. Speed 666 mm/sec (differs according to payload)

Motor-reversing Type SSR, SMR

Motor-reversing Type SSR, SMR (Basic specifications)
Max. Stroke 1000 mm
Max. Horizontal Payload 55 kg (differs according to speed)
Max. Vertical Payload 20 kg (differs according to speed)
Max. Speed 600 mm/sec (differs according to payload)



Rod Type


Standard Type RXA, RSA, RMA

Standard Type RXA, RSA, RMA (Basic specifications)
Max. Stroke 300 mm
Max. Horizontal Payload 55 kg (differs according to speed)
Max. Vertical Payload 26 kg (differs according to speed)
Max. Speed 458 mm/sec (differs according to payload)
Max. Push Force 800 N (RMA with 4mm lead)

Dust-proof/Splash-proof Type RSW, RMW

Dust-proof/Splash-proof Type RSW, RMW (Basic specifications)
Max. Stroke 300 mm
Max. Horizontal Payload 55 kg (differs according to speed)
Max. Vertical Payload 26 kg (differs according to speed)
Max. Speed 450 mm/sec (differs according to payload)
Max. Push Force 800N (RMW with 4mm lead)
Protection Rating IP65

High Rigidity Type, Attached Single/Double Guide

High Rigidity Type, Attached Single/Double Guide Coming Soon
  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
 
©IAI 2006  
Site created by: Ecreativeworks