The Mini Cylinder RCD is small enough to replace compact air cylinders used for short-stroke travel, pressing, hoisting, etc.


Its high-speed performance with maximum acceleration/deceleration of 1 G and maximum speed of 300 mm/s is highly effective in reducing cycle time in a variety of systems.


Setting the appropriate acceleration/deceleration rate enables the Mini Cylinder RCD to push out a workpiece without intense impact.

Capability for position adjustment based on a numeric value allows the Mini Cylinder RCD to achieve precise film tension adjustment.

Three-point positioning enables the Mini Cylinder RCD to handle a workpiece with variable height dimensions.

Multiple Mini Cylinder RCDs can be used to position a workpiece precisely by pushing it from both sides.

A single Mini Cylinder RCD can push and accurately position workpieces of different sizes.