ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

ISPD –Integrated System Clean Room Series

Product Snapshot

ISPD electric Cartesian actuators are Clean Room Class 10 compliant.


Application Note:
The ISPD Clean Room Series actuators are also available with Electro-Static Discharge (ESD) options.

Product Description

The ISPD Series of ballscrew-driven linear actuators is based on an extruded aluminum frame with a built-in linear motion guide system. An AC Servo motor provides closed-loop feedback to the motion controller. Speed, accuracy, thrust and moment load capabilities are the same as the standard ISP Series with the addition of a protective stainless steel sheet covering the ballscrew and an evacuation port to remove particles.

The ISPD series is physically similar to the older ISD-CR series.  However, the new ISPD makes use of higher-precision ball screws and encoders, improving speed, repeatability, and payload performance.

Add either the X-SEL motion controller or the E-Con positioner, and you can use ISPD Series actuators for both single- and multi-axis positioning.


 

Series Features

The ISPD Series is the culmination of over 10 years of experience as the world leader in designing and manufacturing linear actuators.


ISPD Wide, Large, Medium, & Small Frame Actuators.

Our designs incorporate numerous innovations, including:
  • Brushless AC Servo Motors with incremental or absolute encoders.
  • A variety of standard ballscrew leads and ballscrew diameters.
  • An extremely strong hollow extruded aluminum base with a high degree of torsion rigidity. This rigidity is especially important in multi-axis, Cartesian Coordinate positioning systems.
  • A high strength-to-weight ratio that lets you use ISPD Series actuators in longer, cantilevered configurations.
  • No coupling is used in ISPD Series actuators.  Integration of the ballscrew and motor shaft results in the elimination of the coupling used to connect the ballscrew with the motor, and shorter overall length. 
  • A "recessed" cable assembly that drastically reduces the amount of space needed to accommodate control cabling, reducing size even more.
  • Compared to other manufacturers, the ISPD series requires considerably lower evacuation pressure.
Options include:
  • Magnetic brake
  • Limit switches
  • Creeping sensors
  • Bellows covers
  • AQ Seal long-term lubrication
  • Ball-bearing retainers for noise reduction
  • ESD Electro-Static Discharge construction

 

Controller Features

The X-SEL Controller is used  to drive the ISPD actuators.

Click here for X-SEL Controller features and specifications.

Used with the X-SEL Controller's Synchronous Motion feature, two ISPD actuators can carry payloads of up to 300kg!!!!

The E-Con positioner may also be used for single-axis applications requiring only simple point-to-point motion.


 

Actuator Specifications

All ISPD Series actuators have integrated AC Servo motors, high rigidity and a lifetime travel distance rating of 10,000 km*.  Click on the links below to view the individual model specifications: *This figure approximates operating life at maximum speed, payload, acceleration, and moments.  Small reductions in any of these factors greatly increase actual travel distance!!!  
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks