ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

The ISPA Small Series

Actuator Specifications

Motor Wattage: 60W
Stroke Lengths: 100-600mm (100mm increments)
Ballscrew lead: 4  [8]  <16> mm
Payload: Horizontal: 50 [25] <12> kg
Vertical: 14 [6] <3>
Maximum Speed: 200 [400] <800> mm/sec
Positioning Repeatability: +/-0.01mm
Thrust: Horizontal: 254.8 [127.4] <63.7> N
Vertical: 509.6 [254.8] N
X Moment Loads: Ma: 28.4 N*m
Mb: 40.2 N*m
Mc: 65.7 N*m
Y Moment Loads: Ma: 28.4 N*m
Mb: 40.2 N*m
Mc: 32.8 N*m
Z Moment Loads: Ma: 28.4 N*m
Mb: 40.2 N*m
Mc: 33.3 N*m
Overhang load length: Ma, Mb, Mc: 450mm or less
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks