ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

ICS –Integrated Combination Systems

Product Snapshot

Integrated Combination Systems (ICS) are multi-axis Cartesian stages providing complete positioning solutions !


Application Note:
The ICS provides a complete system solution!

Product Description

The ICS usually consists of various combinations of the ISP or ISPD (Clean Room) high-performance actuators which feature exceptional speed, rigidity, repeatability, and payload capabilities.  Additional possible combinations include those using Robo Cylinders, DS, IF, and other series actuators.

An ICS is a complete system, including the high-performance X-SEL motion controller and all necessary brackets, cables, and cable management.  Various communication options available on the X-SEL controller ensure smooth integration.  White papers are available detailing integration with various machine vision systems, HMIs, and PLCs (note that the X-SEL controller often eliminates the need for a PLC!).


An XY 'slider affixed' stage.
  Here are two short clips showing examples of two-axis ICS systems.

It may take a few moments to load and display correctly.





 

Series Features

The Integrated Combination System is the culmination of over 10 years' experience as the world leader in manufacturing and designing linear actuators. Our designs incorporate numerous innovations, including: 
  • Brushless AC Servo Motors with incremental or absolute encoders.
  • A variety of standard ballscrew leads and ballscrew diameters.
  • An extremely strong hollow extruded aluminum base with a high degree of torsion rigidity. This rigidity is especially important in multi-axis, Cartesian Coordinate positioning systems.
  • A high strength-to-weight ratio that lets you use IS Series actuators in longer, cantilevered configurations.
  • No coupling is used in IS Series actuators.  Integration of the ballscrew and motor shaft results in the elimination of the coupling used to connect the ballscrew with the motor, and shorter overall length. 
  • A "recessed" cable assembly that drastically reduces the amount of space needed to accommodate control cabling, reducing size even more.
Options include:
  • Magnetic brake
  • Limit switches
  • Creeping sensors
  • Bellows covers
  • AQ Seal long-term lubrication
  • Ball-bearing retainers for noise reduction

XY Gantry Stage 4 axis X-Y-Z-Theta Stage

Controller Features

The X-SEL Controller is used  to drive Integrated Combination Systems consisting of up to 4 axes.

Click here for X-SEL Controller features and specifications.


 

Actuator Specifications

All ISP and ISPD Series actuators have integrated AC Servo motors, high rigidity and a lifetime travel distance rating of 10,000 km.  This figure approximates operating life at maximum speed, payload, acceleration, and moment loads.  Small reductions in any of these factors greatly increase actual travel distance.   
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks