|
Model Type:
|
11NM
|
12NM
|
|
Motors:
|
100W AC/DC Servo, (60W
DC Servo)
|
|
Encoder:
|
Incremental Optical
Encoder
|
|
Maximum Horizontal
Payload:
|
3kg (2kg)
|
15kg (9kg)
|
|
Minimum Speed:
|
1 mm/sec
|
|
Maximum Speed:
|
1500 mm/sec
|
|
Maximum Thrust:
|
98 N (58N)
|
|
Stroke Lengths:
|
300 mm to 1000 mm (100 mm stroke
increments)
|
|
Repeatability:
|
+/-0.08 mm
|
|
Motor/Belt Connection:
|
Timing Belt (Gear Reduction
1/2.4)
|
|
Rated Speed:
|
1250 mm/sec
|
|
Rated Thrust:
|
49 N (29 N)
|
|
Moment Loads:
|
Ma: 2.9 N*m Mb: 2.9
N*m Mc: 4.5 N*m
|
Ma: 20.5 N*m Mb: 18.6
N*m Mc: 9.1 N*m
|
Moment Loads: (12NM, Slides
60mm apart)
|
---
|
Ma: 78.4 N*m Mb: 70.5 N*m Mc:
9.1 N*m
|
|
Overhang Load Length:
|
200 mm or less
|
500 mm or less
|
Overhang Load Length: (12NM,
Slides 60mm apart)
|
---
|
800 mm or less
|
|
Options:
|
Different
slider lengths, Motor Wattages, Dust
Strip
|