ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

Robo Cylinder ERC Series, Rod Type

RA54, RA64

Robo Cylinder ERC Series, Rod Type (Basic specifications)
Max. Stroke 300 mm
Max. Horizontal Payload 55 kg (differs according to speed)
Max. Vertical Payload 25 kg (differs according to speed)
Max. Speed 600 mm/sec (differs according to payload)
Max. Push Force 873 N (RA64 with 4mm lead)
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks