- Easy to Use, Low Cost Alternative to Air Cylinders
- Electric actuator utilizing a ballscrew, linear guide, and stepper motor.
- Can help raise your production efficiency level and save you 67% in running costs compared with pneumatic cylinders.
- Specifically designed to be easy to use for anyone. You can be up and running in minutes.
- Gives you the ROI you desire with prices starting from $560.
- Allows for multi-point positioning of up to 8 points.
Ease of Installation / Operation
The ERC is easy to set up and operate because the controller is
integrated into the motor compartment. Just connect the actuator to
your PLC with an I/O Cable, supply it with 24V DC power, and you're
ready to go! Even without connection to a PLC, you can verify
movement and Position Complete inputs with the teaching pendant or
PC software.
Multi-point Positioning of up to 8 Points
Complex movements can be performed swiftly with either the Slider
type or Rod type, thanks to a maximum of 8 positioning points. Also,
the ERC is equipped with standard functions such as Pause and Zone
Output, making difficult operations for air cylinders look extremely
easy.
High Accuracy
The ERC utilizes a highly accurate ballscrew usually
available only in more expensive actuators. Compared to a leadscrew,
a ballscrew features less frictional resistance resulting in minimal
wear. Smooth operation and highly accurate positioning can be
maintained over the long term.
Compact Space
The controller is located in the motor compartment, thus
eliminating the space requirement for the controller in the
electrical panel.
|