ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

Single Axis Systems

Single Axis System (X-1)

DS-X1 Drawing

  • Slider Payload Guidelines (kg)
Actuator Stroke Length 50 100 150 200 250 300 350 400
DS-SA5H 3 3 3 3 3 3 2 2
DS-SA5M 7 7 7 7 7 7 6 6
DS-SA5L 7 7 7 7 7 7 6 6
Note: Values are when acceleration is set at 0.3G (0.2G for SA5L). Conditions will differ when the load from the slider has a large offset.

Single Axis System (X-2)

DS-X2 Drawing

  • Slider Payload Guidelines (kg)
Actuator Stroke Length 50 100 150 200 250 300 350 400
DS-SA5H 2 2 2 2 2 2 1.5 1.5
DS-SA5M 6 6 6 6 6 6 5 5
DS-SA5L 6 6 6 6 6 6 5 5
Note: Values are when acceleration is set at 0.3G (0.2G for SA5L). Conditions will differ when the load from the slider has a large offset.
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
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks