IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 


Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products

2-Axis Systems

2-Axis Gantry System (XY)

DS-XY Drawing

  • Y Slider Payload Guidelines (kg)
Y Axis Actuator DS-SA4H DS-SA4M DS-SA4L
Y Axis Stroke (mm) 50 100 50 50 100 150 50 100 150
X Axis DS-SA5H-50~400 2.0 2.0 1.5 2.0 2.0 1.5 2.0 2.0 1.5
DS-SA5M- 50~400 3.0 3.0 3.0 3.5 3.5 3.5 3.5 3.5 3.5
DS-SA5L-50~400 3.0 3.0 3.0 3.5 3.5 3.5 3.5 3.5 3.5
Note: Values are when acceleration is set at 0.3G (0.2G for SA5L). Conditions will differ when the load from the Y axis slider has a large offset. When the actuator is set at rest and a vertical load is placed on top of the Y axis slider, please keep the value within the range of 5 kg minus the Y axis slider load. (Value when load is equally distributed on the slider).

2-Axis Cantilevered System (XY-1)

DS-XY1 Drawing

  • Y Axis Slider Payload Guidelines (kg)
Y Axis Actuator DS - SA4H DS - SA4M DS - SA4L
Y Axis Stroke (mm) 50 100 50 100 50 100
X Axis DS-SA5H-50~400 2.0 2.0 2.0 2.0 2.0 2.0
DS-SA5M-50~400 2.5 2.5 3.0 3.0 3.0 3.0
DS-SA5L-50~400 2.5 2.5 3.0 3.0 3.0 3.0
Note: Values are when acceleration is set at 0.3G. Conditions will differ when the load from the slider has a large offset.

2-Axis Cantilevered System (XY-2)

DS-XY2 Drawing

  • Y Slider Payload Guidelines (kg)
Y Axis Actuator DS - SA4H DS - SA4M DS - SA4L
Y Axis Stroke (mm) 50 100 50 100 50 100
X Axis DS-SA5H-50~400 2.0 2.0 2.0 2.0 2.0 2.0
DS-SA5M-50~400 2.0 2.0 2.5 2.5 2.5 2.5
DS-SA5L-50~400 2.0 2.0 2.5 2.5 2.5 2.5
Note: Values are when acceleration is set at 0.3G. Conditions will differ when the load from the Z axis slider has a large offset.
  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks