|
1-800-944-0333 Mid
1-800-736-1712 West 1-888-354-9470 East |
|||||
|
||||||
|
Features:
1. Positioning Repeatability of ±0.02mm- Adoption of a rigid base, ball screw and servo control motor -The TT employs a rigid base made of aluminum extruded material. It also uses a high-accuracy ball screw and a servo control motor to allow precision and eliminate misstepping for all dispensing applications.
2. Built-in X-SEL Controller- High path accuracy and constant speed optimum for dispensing applications -The TT utilizes the high path accuracy and constant speed of the X-SEL controller. Additionally, it provides the same extensive functions and commands as the X-SEL controller. With the 3-axis specification, the TT lets you perform three-dimensional arc interpolation and path movement. You can also use the TT together with a teaching pendant, PC software of other tools. A maximum of 64 programs can be stored, and up to 16 programs can be run simultaneously. Up to 3,000 positions can be registered.
3. Gate Type or Cantilever Type- The gate type for high rigidity or the cantilever type for saving workspace -The gate type has its Y-axis fixed, so it withstands unbalanced loads well and is suitable in applications where the Z-axis receives a heavy load, as well as applications where a large portion of the load overhands the slider. The cantilever type provides a wide, open work surface, so it is ideal when your equipment will be handling larger loads or loads with an irregular shape in a fixed condition.
4. Select One of Two Operating Ranges Suited for Dispensing Applications- 2020 type (200 mm) or 4040 type (400 mm)-In addition to offering two model types (gate type and cantilever type), the TT also provides two selectable operating ranges. Choose 200 mm x 200 mm (2020 type) or 400 mm x 400 mm (4040 type) as the operating range (X-axis / Y-axis) or the actuator. Whether your equipment is handling small loads or large loads, you can select an appropriate model to operate in the appropriate range. The TT is available in a 2-axis specification and a 3-axis specification. The 3-axis specification comes standard with a Z-axis brake, which prevents the slider from falling when the power is off.
5. Supporting Field Networks (optional)- Configured to support DeviceNet, CC-Link, ProfiBus, and Ethernet -The TT can be connected to a common field network such as DeviceNet, CC-Link, ProfiBus, and Ethernet for the transmission and acquisition of position changes, production results and other data. ![]() |
| IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations. | |||
|
|||
|
©IAI 2008
Site created by: Ecreativeworks
|