West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Note: The PMEC / AMEC Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for PMEC/AMEC-C, PSEP/ASEP/DSEP-C controllers - October 2020

MEC 3 Position Controller
- Easy Operation -
- Lower Cost -
- Easily Replace Your Air Cylinder System -
- Push-motion Operation / Intermediate Stopping –

Download Catalog



Easy Operation -

MEC Easy OperationAre you new to IAI products? The new revolutionary MEC controller is designed with easy operation in mind. Get setup and running in record time with the intuitive user panel of the MEC controller.

Acceleration and speed can easily be adjusted by a turn of the knob, no need to flip through pages and pages of the manual!



PMEC includes the controller, power supply, cable

Affordable -

The PMEC includes the controller, power supply, acceleration/speed change function, PC connection cable and all other standard accessories all at an affordable price.

In addition, a MEC PC software is available as a free download.





MEC can use the same PLC programsEasily Replace Your Air Cylinder System -

MEC controllers can be operated using the exact same signals normally used to operate air cylinders.

This means you can use the same PLC programs you are currently using.





Use MEC PC software for Push-motion Operation and Intermediate Stopping

Push-motion Operation / Intermediate Stopping -

Push-motion operation can be performed just like you do with air cylinders.

You can also use the MEC PC software to change the standard settings so that the actuator will stop at a desired intermediate point between the home and stroke end.



Optional Tools for Functional Extension -

You can use the MEC PC software and touch-panel CON-PT teaching pendant to stop the actuator at three points, as well as at two points or perform push-motion operation.



Shares
Share This