Features and Benefits:
High-Speed / High-Acceleration / High-Precision | |
Linear Servo with Maximum Payload of 30kg (66lb) | |
Maximum Stroke of Up to 4,150mm (136") | |
Positioning Repeatability of ±0.005mm (0.00019") |
1. Long Stroke
The LSA series now offers long stroke in a compact package.
- LSA-N10 - Max Stroke - 4,100mm
- LSA-N15 - Max Stroke - 4,150mm
2. High Payload Capacity
The newly developed linear servo motor with a flat core achieves a maximum payload capacity of 30kg.
- LSA-N10 - Max Payload - 15kg
- LSA-N15 - Max Payload - 30kg
3. High-Speed Operation at Accelerations up to 3G and Operating Speeds of up to 2,500mm/s with a Positioning Repeatability of ±5μ
The linear servo motor does not have the inherent speed limitations of a ball screw and is able to achieve speeds of up to 3G and acceleration of 2,500mm/sec at a positioning repeatability of ±5 microns (±0.005mm)
4. Quality and Innovation
We at IAI are always working to offer high quality and innovative solutions tailored for your specific application. Whenever you need support, IAI's experienced teams of technical support engineers are available to help you diagnose and troubleshoot IAI products. When you require innovative and high quality robots, excellent service and support for your unique needs, demand IAI!
Model (Type)
|
Actuator Width (mm)
|
Slider
|
Stroke (mm)
|
Rated Thrust (N)
|
Max Payload (kg)
|
Max Speed (mm/s)
|
|
N10SS
|
100
|
Standard
|
Single
|
100~4100
|
54
|
15
|
2500
|
N10SM
|
Multi
|
100~3900
|
|||||
N15SS
|
150
|
Standard
|
Single
|
150~4150
|
86
|
20
|
|
N15SM
|
Multi
|
150~3950
|
|||||
N15HS
|
High Thrust
|
Single
|
100~4100
|
125
|
30
|
||
N15HM
|
Multi
|
150~3850
|
See the rest of the ROBO Cylinder Lineup: