The ISPA Series of ball screw-driven linear actuators are based on an extruded aluminum frame with a built-in linear motion guide system. An AC Servo motor provides closed-loop feedback to the motion controller.
The new ISPA (and ISPD) linear actuators make use of higher-precision ball screws and encoders, improving speed, repeatability, and payload performance.
Add either the X-SEL motion controller or the E-Con positioner, and you can use ISPA Series linear actuators for both single and multi-axis cartesian positioning.
Application Note:
The ISPA Series can be combined with the DS or RCS Series to create multiple-axis cartesian system all operated from one controller.
ISA/ISPA Speed Revision Notice
[ISA/ISPA Actuators]
- The maximum speed on the ISA/ISPA model electric actuators will be raised by 20%.
- Cartesian systems integrated with ISA/ISPA actuators will also see a speed increase.
(*This excludes WXM (750W) Type and WXMX (750W) Type. Applicable controllers are XSEL®-J/K/P/Q, SSEL and SCON)
[Revision Details]
1) There are no physical changes to either the actuator or the controller. The changes will lie within the parameter setting. (The RPM setting has been changed from 3,000 RPM max to 3,600 RPM max for a speed increase of 20%)
Example: Lead 20 (Initial Setting) 1000mm/s -> (After Parameter Change) 1200mm/s
This revision takes effect on ISA/ISPA actuators and controllers shipping after June 22, 2009.
Series Features
The ISPA Series linear actuators are the culmination of over 10 years of experience as the world leader in manufacturing and designing linear actuators.

Our designs incorporate numerous innovations, including:
- Brushless AC Servo Motors with incremental or absolute encoders.
- A variety of standard ball screw leads and ball screw diameters.
- An extremely strong hollow extruded aluminum base with a high degree of torsion rigidity. This rigidity is especially important in multi-axis, Cartesian Coordinate positioning systems.
- A high strength-to-weight ratio that lets you use IS Series linear actuators in longer, cantilevered cartesian configurations.
- No coupling is used in IS Series linear actuators. Integration of the ball screw and motor shaft results in the elimination of the coupling used to connect the ball screw with the motor, and shorter overall length.
- A "recessed" cable assembly that drastically reduces the amount of space needed to accommodate control cabling, reducing size even more.
Options include:
- Magnetic brake
- Limit switches
- Creeping sensors
- AQ Seal long-term lubrication
- Ball-bearing retainers for noise reduction
Controller Features
The X-SEL Controller is used to drive the ISP linear actuators.
Click here for X-SEL Controller features and specifications.
Used with the X-SEL Controller's Synchronous Motion feature, two ISPA linear actuators can carry payloads of up to 300kg!!!!
The E-Con positioner may also be used for single-axis applications requiring only simple point-to-point motion.
Actuator Specifications
All ISP Series linear actuators have integrated AC Servo motors, high rigidity and a lifetime travel distance rating of 10,000 km*. (*This figure approximates operating life at maximum speed, payload, acceleration, and moments. Small reductions in any of these factors greatly increase actual travel distance!!!)
The ISPA Small Series (90mm width)
Actuator Specifications
Motor Wattage: | 60W |
Stroke Lengths: | 100-600mm (100mm increments) |
Ballscrew lead: | 4 [8] <16> mm |
Payload: | Horizontal: 50 [25] <12> kg Vertical: 14 [6] <3> |
Maximum Speed: | 200 [400] <800> mm/sec |
Positioning Repeatability: | +/-0.01mm |
Thrust: | Horizontal: 254.8 [127.4] <63.7> N Vertical: 509.6 [254.8] N |
X Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 65.7 N*m |
Y Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 32.8 N*m |
Z Moment Loads: | Ma: 28.4 N*m Mb: 40.2 N*m Mc: 33.3 N*m |
Overhang load length: | Ma, Mb, Mc: 450mm or less |
The ISPA Medium Series (120mm width)
Actuator Specifications
Motor Wattage: | 100W | 200W |
Stroke Lengths: | 100-1000mm (100mm increments) | 100-2000mm (100mm increments) |
Ballscrew lead: | 5 [10] <20> mm | 10 [20] <30> mm |
Payload: | Horizontal: 80 [40] <20> kg Vertical: 19 [9] <5> kg |
Horizontal: 80 [40] <25> kg Vertical: 19 [9] <6> kg |
Maximum Speed: | 250 [500] <1000> mm/sec | 500 [1000] <1500> mm/sec |
Positioning Repeatability: | +/-0.01mm | |
Thrust: | Horizontal:340.1 [169.5] <84.3>N Vertical: 340.1 [169.5] N |
Horizontal: [340.1] <169.5>N Vertical: [340.1] <169.5>N |
X Moment Loads: (Small Slider) |
Ma: 45.1 N*m Mb: 64.7 N*m Mc: 134.3 N*m |
--- --- --- |
X Moment Loads: (Medium Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 161.7 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 161.7 N*m |
Y Moment Loads: (Small Slider) |
Ma: 45.1 N*m Mb: 64.7 N*m Mc: 67.6 N*m |
Ma: 28.4 N*m Mb: 40.2 N*m Mc: 32.8 N*m |
Y Moment Loads: (Medium Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
Z Moment Loads: | Ma: 45.1 N*m Mb: 64.7 N*m Mc: 67.6 N*m |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 81.3 N*m |
Overhang load length: (Small Slider) |
Ma, Mb, Mc: 450mm or less | Ma, Mb, Mc: 600mm or less |
Overhang load length: (Medium Slider) |
Ma, Mb, Mc: 600mm or less | Ma, Mb, Mc: 600mm or less |
The ISPA Large Series (150mm width)
Actuator Specifications
Motor Wattage: | 200W | 400W |
Stroke Lengths: | 100-2500mm (100mm increments) | 100-2500mm (100mm increments) |
Ballscrew lead: | 10 [20] <40> mm | 10 [20] <40> mm |
Payload: | Horizontal: 80 [80] <40> kg Vertical: 19 [9] kg |
Horizontal: 80 [80] <40> kg Vertical: 39 [19] <9> kg |
Maximum Speed: | 500 [1000] <2000> mm/sec | 500 [1000] <2000> mm/sec |
Positioning Repeatability: | +/-0.01mm | |
Thrust: | Horizontal: 341N 34.8kgf Vertical: 680.2N 69.4kgf |
Horizontal: 680.2N 69.4kgf Vertical: 1360.4 N 138.8kgf |
X Moment Loads: (Small Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 207.8 N*m |
--- --- --- |
X Moment Loads: (Medium Slider / Mid Support) |
Ma: 104.9 N*m Mb: 149.9 N*m Mc: 248.9 N*m |
Ma: 104.7 N*m Mb: 149.9 N*m Mc: 248.9 N*m |
X Moment Loads: (Double Slider) |
Ma: 179.3 N*m Mb: 254.8 N*m Mc: 247.0 N*m |
Ma: 179.3 N*m Mb: 254.8 N*m Mc: 247.0 N*m |
Y Moment Loads: (Small Slider) |
Ma: 69.6 N*m Mb: 99.0 N*m Mc: 103.9 N*m |
--- --- --- |
Y Moment Loads: (Medium Slider) |
Ma: 104.9 N*m Mb: 149.9 N*m Mc: 124.5 N*m |
Ma: 104.9 N*m Mb: 149.5 N*m Mc: 124.5 N*m |
Z Moment Loads: | Ma: 69.6 N*m Mb: 99.0 N*m Mc: 103.9 N*m |
Ma: 104.9 N*m Mb: 149.9 N*m Mc: 124.5 N*m |
Overhang load length: (Small Slider) |
Ma, Mb, Mc: 600mm or less | Ma, Mb, Mc: 600mm or less |
Overhang load length: (Medium Slider / Mid Support) |
Ma, Mb, Mc: 750mm or less | Ma, Mb, Mc: 750mm or less |
Overhang load length: (Double Slider) |
Ma, Mb, Mc: 1200mm or less | Ma, Mb, Mc: 1250mm or less |
The ISPA Wide Series (198mm width)
Actuator Specifications
Motor Wattage: | 600W | 750W |
Stroke Lengths: | 100-2500mm (100mm increments) | 100-2500mm (100mm increments) |
Ballscrew lead: | 10 [20] <40> mm | 20 [40] mm |
Payload: | Horizontal: 150 [120] <60>kg Vertical: 60 [29] <14> kg |
Horizontal: 150 [75] kg Vertical: 37 [18] kg |
Maximum Speed: | 500 [1000] <2000> mm/sec | 1000 [2000] mm/sec |
Positioning Repeatability: | +/-0.01mm | |
Thrust: | Horizontal: 104 [52] <26> kgf | Horizontal: 65.1 [32.5] kgf |
X Moment Loads: | Ma: 14.2 kgf/m Mb: 20.4 kgf/m Mc: 39.9 kgf/m |
Ma: 14.2 kgf/m Mb: 20.4 kgf/m Mc: 39.9 kgf/m |
Overhang load length: | Ma, Mb, Mc: 900mm or less | Ma, Mb, Mc: 900mm or less |